text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I 24-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Pack, 50/Case

Product Number356408

E-mail
Corning® BioCoat™ Collagen I 24-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of rat tail collagen type I. Flat bottom, with lid, 10 sleeves of 5, 50/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   356408
Qty./Pk   5 / Pk  
Qty./Cs   50 /箱  
品牌   Corning®  
细胞生长面积   2 cm²  
储存   4°- 30°C  
表面包被   I型胶原  
Specifications Documents