Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Matrigel® Matrix - 3D Plate, 96-well, Phenol Red-Free, Black/Clear, Individually Wrapped, with Lid, 1/Cs
Product Number356259
The Corning® Matrigel® Matrix - 3D plate is a high-throughput pre-coated format that contains Matrigel and can be used for drug discovery applications with 3D cell cultures such as organoids, spheroids or tumoroids. Matrigel Matrix is extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix proteins, including Laminin (a major component), Collagen IV, heparin sulfate proteoglycans, entactin/nidogen, and a number of growth factors.
Quality:
- Each lot is verified for intraplate consistency.
- Tested and found negative for the presence of bacteria and fungi.
Features:
- Available in 384 and 96-well ready-to-use formats
- Easy and convenient as Matrigel is pre-dispensed in each well
- Formats provide intra-plate consistency
- Allows for sandwich/overlay and embedded application assays
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
| Product Number | 356259 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Color | Clear bottom black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Lids Included | Yes |
| Storage | -20°C |
| Surface Coating | Matrigel Matrix |