Details
Product Number | 354671 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Surface Coating | Matrigel Matrix |
This is the suggested replacement for 354432 and 354603.
Quality
Features
Preparation and Storage
Stable for at least three months from date of shipment when stored at -20°C.
Application
When cultured on Corning Matrigel Matrix, hES cells:
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$232.93 per case
Out of Stock
Product Number | 354671 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Surface Coating | Matrigel Matrix |