text.skipToContent text.skipToNavigation

Corning® BioCoat® Laminin Flasks

E-mail

Laminin (LM), a major component of basement membranes, is a multifunctional glycoprotein that is used as a substrate to culture and maintain differentiated function of a wide variety of cells. Laminin has been shown in culture to stimulate neurite outgrowth, promote cell attachment, chemotaxis, cell differentiation, and neuronal survival.

Applications include:

  • Promotion of cell attachment and spreading
  • Induction of cell differentiation and neurite outgrowth
  • Increases proliferation of myoblasts
  • Studies of effects of laminin on cell behavior
  • Cell adhesion assays

Source

  • Engelbreth-Holm-Swarm (EHS) mouse tumor
  • Quality Control

    • Tested for ability to initiate differentiation (neurite outgrowth) of NG-108 rat glioma/mouse neuroblastoma cells
    • Tested and found negative for bacteria and fungi
    • Laminin purity >90% by SDS-PAGE (contains entactin)

    Storage

  • 2°C to 8°C. Do not freeze.
  • 仕様を選択してください。

    Surface Area
    View Product


    Products

    Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
    354522 Corning® BioCoat® Laminin 75cm² Rectangular Canted Neck Cell Culture Flask with Plug Seal Cap   5 / Pk     10 / Cs     Corning®   N/A per case