Corning® 1L Reusable Plastic Narrow Mouth Wash Bottle, Low Density Polyethylene with GL-32 PP Screw Cap
Product Number1300P-1L
These bottles are manufactured from low density polyethylene and are offered with a narrow or wide mouth. The cap and dispensing tube are manufactured from PP to optimize backflow of the solution. The design allows minimal turbulence of the liquid in the bottle.
$140.63 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 1300P-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Bottle Style | Gas washing |
Neck Style | Narrow mouth |
Top Style | Standard Taper Joint |
Bottle Shape | Cylindrical |
Thread Finish | 32 |
Standard Taper Joint | 29/42 |
Feature | Reusable |
Height | 221 mm (approx.) |
Height With Stopper | 335 mm (approx.) |
Height Without Stopper | 245 mm (approx.) |
O.D. | 41 mm (approx.) |
Inlet Outlet Tube O.D. | 8 mm (approx.) |
Sterile | No |
Specifications Documents