Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 250 mL Reusable Plastic Wide Mouth Wash Bottle, Low Density Polyethylene with GL-45 PP Screw Cap
Product Number1300P-250W

These bottles are manufactured from low density polyethylene and are offered with a wide mouth. The cap and dispensing tube are manufactured from PP to optimize backflow of the solution. The design allows minimal turbulence of the liquid in the bottle.
$96.03 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 1300P-250W |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Capacity | 250 mL |
Bottle Style | Weighing |
Neck Style | Short |
Top Style | Standard Taper Joint |
Bottle Shape | Cylindrical |
Thread Finish | 45 |
Stopper Style | Hollow glass |
Standard Taper Joint | 45/12 |
Feature | Reusable |
Height | 100 mm (approx.) |
O.D. | 40 mm (approx.) |
Weight | 83 g (approx.) |
Sterile | No |
Specifications Documents