Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 250 mL Reusable Plastic Reagent Bottle, Polypropylene with GL-45 PP Screw Cap
Product Number1500P-250
These bottles are manufactured from translucent polypropylene. They are supplied with PP screw top caps.
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 1500P-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Bottle Shape | Cylindrical |
| Thread Finish | 45 |
| Feature | Reusable |
| Height With Cap | 134 mm (approx.) |
| O.D. | 73 mm (approx.) |
| Sterile | Non |
| Height Without Cap | 132 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03726001
- Quality Certificate - Lot No.30025001
- Quality Certificate - Lot No.20225001
- Quality Certificate - Lot No.07025001
- Quality Certificate - Lot No.03425001
- Quality Certificate - Lot No.01725001
- Quality Certificate - Lot No.31724001
- Quality Certificate - Lot No.25724001
- Quality Certificate - Lot No.27023001
- Quality Certificate - Lot No.35322001
- Quality Certificate - Lot No.25022001
- Quality Certificate - Lot No.01022001
- Quality Certificate - Lot No.15221001
- Quality Certificate - Lot No.07021001
- Quality Certificate - Lot No.18318001
- Quality Certificate - Lot No.05118001
- Quality Certificate - Lot No.02518001
- Quality Certificate - Lot No.08117001
- Quality Certificate - Lot No.06717001
- Quality Certificate - Lot No.18116001
- Quality Certificate - Lot No.29714001
- Quality Certificate - Lot No.09014001
- Quality Certificate - Lot No.22712001
- Quality Certificate - Lot No.Generic