Corning® 2L Reusable Plastic Reagent Bottle, Polypropylene with GL-45 PP Screw Cap
Product Number1500P-2L
These bottles are manufactured from translucent polypropylene. They are supplied with PP screw top caps.
$97.95 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 1500P-2L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Capacity | 2000 mL |
| Bottle Shape | Cylindrical |
| Thread Finish | 45 |
| Feature | Reusable |
| Height With Cap | 243 mm (approx.) |
| O.D. | 132 mm (approx.) |
| Sterile | No |
| Height Without Cap | 241 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06926001
- Quality Certificate - Lot No.02926001
- Quality Certificate - Lot No.30025001
- Quality Certificate - Lot No.20225001
- Quality Certificate - Lot No.14125001
- Quality Certificate - Lot No.00225001
- Quality Certificate - Lot No.23324001
- Quality Certificate - Lot No.15524001
- Quality Certificate - Lot No.33222001
- Quality Certificate - Lot No.26522001
- Quality Certificate - Lot No.24922001
- Quality Certificate - Lot No.26521001
- Quality Certificate - Lot No.03521001
- Quality Certificate - Lot No.24216001