Corning® Gosselin™ Round HDPE Bottle, 250 mL, 37 mm Blue Cap, Assembled, 145/Case
产品编号LR250-14
- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | LR250-14 |
Qty./Pk | 145 / Pk |
Qty./Cs | 145 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
产品规格文件