text.skipToContent text.skipToNavigation

Corning® Gosselin™ 长方形HDPE瓶,500 mL,带刻度,20 mm白色带密封圈防启封盖,未预装,170/箱

Product NumberFV500-08

E-mail
This is the suggested replacement for FV500-05 and FV500-12.
  • 抗裂、半透明高密度聚乙烯 (HDPE)
  • HDPE盖

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
Details
Product Number   FV500-08
数量/包   170 /包  
数量/箱   170 /箱  
品牌   Corning®  
应用   环境和水质检测 食品和饮料检测 药品质量控制和生命科学  
Specifications Documents