text.skipToContent text.skipToNavigation

Corning® Gosselin™ Polypropylene Storage Bottles

E-mail

  • Break-resistant and translucent
  • Reverse graduations
  • Tamper-evident High-density Polyethylene (HDPE) caps with seal
  • Bulk-packed in folded outer bag

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
FV250-02 Corning® Gosselin™ Rectangular PP Bottle, 250 mL, Graduated, 20 mm Red Tamper-evident Cap with Seal, Assembled, Sterile, 312/Case   312 / Pk     312 / Cs     Corning®   per case
Contact Customer Service
FV500-09 Corning® Gosselin™ Rectangular PP Bottle, 500 mL, Graduated, 20 mm Tamper-evident Cap with Shaped Seal, Sterile, 170/Case   170 / Pk     170 / Cs     Corning®   per case
Contact Customer Service
FV500-14 Corning® Gosselin™ Rectangular PP Bottle, 500 mL, Graduated, 20 mm Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 100/Case   100 / Pk     100 / Cs     Corning®   per case
Contact Customer Service