text.skipToContent text.skipToNavigation

Corning® Transwell®-Clear Inserts, Polyester (PET) membrane

E-mail

Permeable supports, also known as cell culture inserts, are an essential tool for the study of both anchorage-dependent and independent cell lines.

You can use Transwell cell culture inserts to:

  • Produce a cell culture environment that closely resembles an in vivo state
  • Allow polarized cells to carry out metabolic activities in a more natural manner because the cells feed both apically and basolaterally
  • Co-culture cells with or without cell-to-cell contact
  • Design a diversity of experiments using various pore sizes, membrane types, and coatings 10 µm transparent membrane

Transwell-Clear Inserts are:

  • Treated for optimal cell attachment
  • Cell culture inserts with excellent visibility under phase contrast microscopy
  • Supplied in multiple well plates
  • Sterile

仕様を選択してください。

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3450 Corning® 24 mm Transwell® with 0.4 µm Pore Polyester Membrane Insert, Sterile   6 / Pk     24 / Cs     Corning®   €237.83 per case
3452 Corning® 24 mm Transwell® with 3 µm Pore Polyester Membrane Insert, Sterile   6 / Pk     24 / Cs     Corning®   €237.83 per case
3460 Corning® 12 mm Transwell® with 0.4 µm Pore Polyester Membrane Insert, Sterile   12 / Pk     48 / Cs     Corning®   €411.27 per case
3462 Corning® 12 mm Transwell® with 3.0 µm Pore Polyester Membrane Insert, Sterile   12 / Pk     48 / Cs     Corning®   €411.27 per case
3464 Corning® 6.5 mm Transwell® with 8.0 µm Pore Polyester Membrane Insert, Sterile   12 / Pk     48 / Cs     Corning®   €444.07 per case
3470 Corning® 6.5 mm Transwell® with 0.4 µm Pore Polyester Membrane Insert, Sterile   12 / Pk     48 / Cs     Corning®   €411.27 per case
3472 Corning® 6.5 mm Transwell® with 3.0 µm Pore Polyester Membrane Insert, Sterile   12 / Pk     48 / Cs     Corning®   €411.27 per case