text.skipToContent text.skipToNavigation

Corning® PETG Erlenmeyer Flasks

E-mail

Corning baffled and plain Erlenmeyer and Fernbach culture flasks are ideal for shaker culture applications and storage. Replacement caps available for 2L, 3L, and 5L flask sizes.

  • Polyethylene terephthalate glycol-modified (PETG) construction: USP Class VI material provides excellent optical clarity and mechanical strength
  • Sizes range from 2L to 5L
  • Baffled or plain bottom options in every size
  • Molded-in graduations for accuracy (±5%)
  • Vent cap for continuous gas exchange while ensuring sterility and preventing leakage
  • Individually packaged
  • Sterility Assurance Level (SAL) of 10⁻⁶
  • RNase-/DNase-free
  • Nonpyrogenic

Choose your specification

Graduation Interval
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
431281 Corning® 2 L Baffled PETG Erlenmeyer Flask with Vent Cap   1 / Pk     6 / Cs     Corning®   N/A per case
Contact Customer Service
431283 Corning® 3L Baffled PETG Erlenmeyer Flask with Vent Cap   1 / Pk     4 / Cs     Corning®   N/A per case
Contact Customer Service
431285 Corning® 5 L Baffled PETG Erlenmeyer Flask with Vent Cap   1 / Pk     4 / Cs     Corning®   N/A per case
Contact Customer Service