text.skipToContent text.skipToNavigation

Falcon® Cell Culture Flasks

电子邮件

  • Vacuum-gas plasma tissue culture treatment provides consistent cell attachment, spreading, and growth
  • Choose standard tissue culture, Corning® Primaria™, or not tissue culture-treated polystyrene growth surfaces to meet your individual cell culture requirements
  • Secure stacking provides stability from accidental tips or spills, and protection against contamination (canted neck flasks)
  • Sterilized by gamma irradiation
  • Nonpyrogenic
  • Volumetric graduations and writing patch
  • Vented caps incorporate a 0.2 µm hydrophobic membrane for optimal gas exchange while protecting against contamination
  • Growth area and volume are nominal


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
353009 Falcon® 25cm² Rectangular Canted Neck Cell Culture Flask with White Plug Seal Screw Cap   20 / Pk     200 / Cs     Falcon®   N/A per case
353014 Falcon® 25cm²长方形斜颈细胞培养瓶,带蓝色密封螺旋盖 N/A per case
353018 Falcon® 12.5cm²长方形斜颈细胞培养瓶,带蓝色密封螺旋盖 N/A per case
353024 Falcon® 75cm²长方形直颈细胞培养瓶,带密封盖 N/A per case
353028 Falcon® 175cm²长方形直颈细胞培养瓶,带密封盖 N/A per case
353082 Falcon® 25cm²长方形斜颈细胞培养瓶,带密封螺旋盖 N/A per case
353107 Falcon® 12.5cm²长方形斜颈细胞培养瓶,带蓝色透气螺旋盖 N/A per case
353108 Falcon® 25cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   20 / Pk     100 / Cs     Falcon®   N/A per case
353109 Falcon® 25cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   20 / Pk     100 / Cs     Falcon®   N/A per case
353110 Falcon® 75cm²长方形直颈细胞培养瓶,带透气盖 N/A per case
353112 Falcon® 175cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap   5 / Pk     40 / Cs     Falcon®   N/A per case
353133 Falcon® 75cm² Rectangular Canted Neck Cell Culture Flask with Plug Seal Cap   5 / Pk     60 / Cs     Falcon®   N/A per case
353135 Falcon® 75cm²长方形斜颈细胞培养瓶,带密封盖 N/A per case
353136 Falcon® 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap N/A per case
353138 Falcon® 225cm²长方形斜颈细胞培养瓶,带透气盖 N/A per case
353139 Falcon® 225cm² Rectangular Canted Neck Cell Culture Flask with Plug Seal Screw Cap   5 / Pk     30 / Cs     Falcon®   N/A per case
355000 Falcon® 150cm²长方形斜颈细胞培养瓶,带密封盖 N/A per case
355001 Falcon® 150cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   5 / Pk     40 / Cs     Falcon®   N/A per case