Corning® 100µm Cell Strainer, Yellow, Sterile, Individually Packaged, 50/Case
Product Number431752
Corning® 100µm Cell Strainer is a sterile, easy-to-use device for rapidly isolating primary cells to consistently obtain a uniform single-cell suspension from tissues. Applications include stem cells and primary cells. Individually packaged, 50/case
Features
- Strong nylon mesh with 100- micron pores for optimal performance in a variety of applications
- Evenly spaced mesh pores providing consistent and reliable results
- Conveniently accessible in individual packaging
- Extended lip on strainer enables aseptic handling with forceps
- Molded color-coded polypropylene frame with tab enables easy handling and identification
- Fits all major brands of 50mL Conical Tube
- Disposable, easy-to-use, inexpensive, maintains sample integrity
- Sterilized by gamma irradiation, noncytotoxic
Application
- Faster, easier alternative to gauze filtration
- Ideal for preparation of flow cytometry samples, including:
- Single cell suspensions of blood cells from marrow, pancreas, thymus, tonsil, and lymph nodes
- Stem cells, tissue-derived cells, and cancer cells
- Preparation of specimens for primary cell cultures and immunogens
- Preparation of freezing stocks
- Filtering agglutinative proteins produced in inactivation serum
$115.97 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 431752 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.263881
- Quality Certificate - Lot No.261297
- Quality Certificate - Lot No.258227
- Quality Certificate - Lot No.256748
- Quality Certificate - Lot No.252866
- Quality Certificate - Lot No.251666
- Quality Certificate - Lot No.247052
- Quality Certificate - Lot No.244017
- Quality Certificate - Lot No.232187
- Quality Certificate - Lot No.231657
- Quality Certificate - Lot No.217510
- Quality Certificate - Lot No.214370
- Quality Certificate - Lot No.205005
- Quality Certificate - Lot No.196044
- Quality Certificate - Lot No.193896
- Quality Certificate - Lot No.183907
- Quality Certificate - Lot No.180344
- Quality Certificate - Lot No.175857
- Quality Certificate - Lot No.175641
- Quality Certificate - Lot No.172384
- Quality Certificate - Lot No.166276
- Quality Certificate - Lot No.163074
- Quality Certificate - Lot No.157971
- Quality Certificate - Lot No.140265
- Quality Certificate - Lot No.138940
- Quality Certificate - Lot No.138867
- Quality Certificate - Lot No.137793
- Quality Certificate - Lot No.137792
- Quality Certificate - Lot No.137440
- Quality Certificate - Lot No.131626