Corning® Reusable Gas and Media Handling Fitting with Dual 1/4“ Inlets for 3L Angled Sidearm Flasks
Product Number4519-155
Fits 3L Angled Sidearm Spinner Flasks. Sidearm fittings for used for a variety of functions in angled sidearm Spinner Flasks during cell culture. Dual angled sidearm fittings provide a convenient way of transferring media into or out of flasks aseptically. They can also be used to sparge the cell culture medium with gases to enhance cell production. The fittings are comprised of a PET insert with a fluorocarbon O-ring and a polypropylene sealing cap. Two 316 stainless steel tubes (1/4
$614.47 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4519-155 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Tubing Style | Angled |
| Fits Flask Size | 3 L |
| Tubing Diameter | 1/4 Inch |
| Sterile | No |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07726001
- Quality Certificate - Lot No.01426006
- Quality Certificate - Lot No.07725001
- Quality Certificate - Lot No.04225001
- Quality Certificate - Lot No.07224001
- Quality Certificate - Lot No.03924001
- Quality Certificate - Lot No.24023003
- Quality Certificate - Lot No.13723004
- Quality Certificate - Lot No.22022004
- Quality Certificate - Lot No.09522005
- Quality Certificate - Lot No.06622001
- Quality Certificate - Lot No.03422004
- Quality Certificate - Lot No.31321012
- Quality Certificate - Lot No.19520001
- Quality Certificate - Lot No.05120001
- Quality Certificate - Lot No.31919001
- Quality Certificate - Lot No.23819001
- Quality Certificate - Lot No.01119001
- Quality Certificate - Lot No.22718192
- Quality Certificate - Lot No.35617704
- Quality Certificate - Lot No.12217002
- Quality Certificate - Lot No.04017001
- Quality Certificate - Lot No.09716001
- Quality Certificate - Lot No.07016001
- Quality Certificate - Lot No.35015001
- Quality Certificate - Lot No.27515001
- Quality Certificate - Lot No.10811001
- Quality Certificate - Lot No.07010001
- Quality Certificate - Lot No.06910001
- Quality Certificate - Lot No.33809001