text.skipToContent text.skipToNavigation

Vacuum Filtration Systems

E-mail

  • Four sizes: 150 mL, 250 mL, 500 mL, and 1L with 45 mm neck size.
  • Low liquid retention funnel design.
  • Filters feature printing on the funnel for easy product identification.
  • Angled hose connector simplifies vacuum line attachment.
  • Receiver bottles feature easy grip sides for improved handling.
  • Extra plastic storage bottles are available.
  • Prefilters must be ordered separately.
  • Individually packaged.
  • Sterile.
  • Nonpyrogenic.
  • Caps for receiver bottles are sterile and individually packaged.

NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
430517 Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² CA Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   $363.31 per case
430767 Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 19.6cm² CA Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   $151.86 per case
430769 Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 33.2cm² CA Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   $249.41 per case
431154 Corning® 150 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 13.6cm² CA Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   $147.89 per case
431205 Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² CA Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   $363.31 per case