text.skipToContent text.skipToNavigation

Falcon® Pipet Controller

E-mail

The light, ergonomic, motorized pipet controller

Designed for use with glass and plastic serological pipets from 0.5 to 100 mL volume ranges.

Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 8 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode and speed.

The Falcon Pipet Controller is supplied with:

  • Two-position charging stand
  • Universal battery charger
  • Three batteries
  • Two 0.2 µm and two 0.45 µm hydrophobic
  • Polytetrafluoroethylene (PTFE) filters

Additional filters are available as standard accessories. The filters, pipet holder and nosepiece are autoclavable.

Features

  • Ergonomic design for exceptional comfort
  • LCD display for continuous visualization of speed, modes and battery status
  • Easy access to the battery compartment
  • Easy maintenance

Choose your specification

Includes Charging Stand
View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
357804 Falcon® Pipet Controller with 0.2 µm Filter, Universal Power Supply   1 / Pk     1 / Cs     Falcon®   $374.96 per case