text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® 0.5-10 µL Lambda™ Plus Single-channel Pipettor, Autoclavable, ISO17025, Calibration 3x4

Product Number4071-ALT
E-mail


  • Pre-Calibrated Pipettor delivered with ISO 17025 Certificate
  • Test Procedure: 4 measurements at 3 volumes (nominal volume, 50% of nominal volume, 10% of nominal volume or minimal volume)

Engineered to provide the highest levels of accuracy, reproducibility, and comfort

Available in single-, eight-and twelve-channel configurations, all Lambda Plus pipettors feature smooth plunger movement and extremely low pipetting forces. Volume can be set by turning either the thumb wheel or the plunger button, and a locking mechanism prevents accidental change. The Lambda Plus pipettors have been designed to maintain their calibration, even after repeated use and autoclaving. A key is included with each pipettor for easy in-house calibration.

Features

  • Factory calibrated to strict ISO 8655 standards-3-year warranty
  • Fully autoclavable and UV resistant
  • Designed for universal fit with all common brands of pipet tips
  • Adjustable tip ejector
  • Accuracy (%) ±4.0 to ±0.5
  • Precision (%) <4.0 to <0.4



Contact Customer Service
You might also be interested in
Corning® Lambda™ Plus Starter Kit
Details
Product Number   4071-ALT
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Volume Range   0.5 - 10 µL  
Specifications Documents