Corning® 100-1,000 µL Lambda™ Plus Single-channel Pipettor, Autoclavable, ISO17025, Calibration 3x10
Product Number4075-STD
Learn More
(This is the suggested replacement for 4075-STD.)
- Pre-Calibrated Pipettor delivered with ISO 17025 Certificate
- Test Procedure: 10 measurements at 3 volumes (nominal volume, 50% of nominal volume,10% of nominal volume or minimal volume)
Engineered to provide the highest levels of accuracy, reproducibility, and comfort
Available in single-, eight-and twelve-channel configurations, all Lambda Plus pipettors feature smooth plunger movement and extremely low pipetting forces. Volume can be set by turning either the thumb wheel or the plunger button, and a locking mechanism prevents accidental change. The Lambda Plus pipettors have been designed to maintain their calibration, even after repeated use and autoclaving. A key is included with each pipettor for easy in-house calibration.
Features
- Factory calibrated to strict ISO 8655 standards-3-year warranty
- Fully autoclavable and UV resistant
- Designed for universal fit with all common brands of pipet tips
- Adjustable tip ejector
- Accuracy (%) ±1.0 to ±0.6
- Precision (%) <0.45 to <0.25
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 4075-STD |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Volume Range | 100 - 1000 µL |