text.skipToContent text.skipToNavigation

Corning® 150 mL Easy Grip Polystyrene Storage Bottles with Dip Tube, with 0.2 µm PTFE Filter, MPC

Product Number11651

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning polystyrene Storage Bottles are now available as closed system solutions. They are sterile and arrive individually double-bagged and preassembled. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in a Male MPC. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.

  • Made from optically clear polystyrene
  • Sterilized to SAL 10⁻⁶


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   11651
パック入数   1 / パック  
ケース入数   8 / ケース  
ブランド   Corning®  
容量   150 mL  
トップスタイル   ネジ付き  
キャップ材質   高密度ポリエチレン  
キャップ直径   45 mm  
キャップカラー   オレンジ  
滅菌   Yes  
チュービングコネクション   オス MPC  
Specifications Documents