- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
LR100-07 | Corning® Gosselin™ Round HDPE Bottle, 100 mL, 37 mm White Cap with Seal, Assembled, 335/Case | 335 / Pk | 335 / Cs | Corning® | N/A | per case | |
LR1000-17 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm White Cap, Assembled, 68/Case | 68 / Pk | 68 / Cs | Corning® | N/A | per case | |
LR1000-19 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm White Cap with Seal, Assembled, 68/Case | 68 / Pk | 68 / Cs | Corning® | N/A | per case | |
LR150A-08 | Corning® Gosselin™ Round HDPE Bottle, 150 mL, 37 mm White Cap with Seal, Assembled, 250/Case | 250 / Pk | 250 / Cs | Corning® | N/A | per case | |
LR250-11 | Corning® Gosselin™ Round HDPE Bottle, 250 mL, 37 mm White Cap with Seal, Assembled, 145/Case | 145 / Pk | 145 / Cs | Corning® | N/A | per case | |
LR250-16 | Corning® Gosselin™ Round HDPE Bottle, 250 mL, 37 mm White Cap with Seal, Assembled, Sterile, 145/Case | 145 / Pk | 145 / Cs | Corning® | N/A | per case |