text.skipToContent text.skipToNavigation

Falcon® Flask Vented Caps

电子邮件

  • Ensure consistent gas exchange and minimize contamination
  • Polyethylene caps with an integral, hydrophobic 0.2 µm microporous membrane filter vent allow consistent gas exchange when the caps are in the closed position.
  • Gases required or cell growth and metabolism pass freely through the vent while microorganisms cannot. Falcon vented caps will not wet out.
  • Vented caps minimize contamination associated with standard open incubation. The vented caps prevent media that can become trapped in a partially opened cap from blocking gas exchange. The caps will not fall off in the incubator because of vibration.

选择规格

查看产品

缺货


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
354638 Vented Screw Cap for Falcon® 75cm² Flasks, with 28 mm Cap, Sterile, 10/Pack, 100/Case   10 / Pk     100 / Cs     Falcon®   N/A per case