text.skipToContent text.skipToNavigation

Falcon® Round Bottom High-clarity Polypropylene Tube

E-mail

  • Widely used and referenced in laboratory protocols
  • Dual position snap-cap prevents sample loss with ease of handling
  • Sterile, nonpyrogenicity tested to less than 0.1 EU/mL (Cat. No. 352002 nonsterile)

The foundation for consistent research results

  • Provide reliable containment of laboratory fluid samples
  • Polypropylene tubes are best suited for applications requiring greater thermal and chemical stability
  • Dual-position snap caps, heavier gauge walls, and unique construction provide a secure, positive seal
  • Medical-style packaging materials
  • 3,000 RCF rating (RCF claims refer to Relative Centrifugal Force measured in g-force for materials with a specific gravity of 1.0, used in an appropriate rotor with correct cushion and safety precautions. Tubes used with organic solvents at temperatures below 0°C may have lower RCF ratings.)
  • 17 x 100 mm tubes have blue printed graduations and white writing patch
  • Tube dimensions and volumes are approximate

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
Product Number352002 Product NameFalcon® 5 mL Round Bottom PP Test Tube, without Cap, Nonsterile, 1000/Bag Qty./Pk  1000 / Pk   Qty./Cs  1000 / Cs   Brand  Falcon®   Price $121.29 Unit Size per case
Product Number352006 Product NameFalcon® 14 mL Round Bottom PP Test Tube, with Snap Cap, Sterile, Individually Wrapped, 500/Case Qty./Pk  1 / Pk   Qty./Cs  500 / Cs   Brand  Falcon®   Price $185.76 Unit Size per case
Product Number352018 Product NameFalcon® 14 mL Round Bottom PP Test Tube, Graduated, without Cap, Sterile, 125/Pack, 1000/Case Qty./Pk  125 / Pk   Qty./Cs  1000 / Cs   Brand  Falcon®   Price $223.01 Unit Size per case
Product Number352053 Product NameFalcon® 5 mL Round Bottom PP Test Tube, without Cap, Sterile, 125/Pack, 1000/Case Qty./Pk  125 / Pk   Qty./Cs  1000 / Cs   Brand  Falcon®   Price $200.68 Unit Size per case
Product Number352059 Product NameFalcon® 14 mL Round Bottom High Clarity PP Test Tube, Graduated, with Snap Cap, Sterile, 25/Pack, 500/Case Qty./Pk  25 / Pk   Qty./Cs  500 / Cs   Brand  Falcon®   Price $156.09 Unit Size per case
Product Number352063 Product NameFalcon® 5 mL Round Bottom High Clarity PP Test Tube, with Snap Cap, Sterile, 25/Pack, 500/Case Qty./Pk  25 / Pk   Qty./Cs  500 / Cs   Brand  Falcon®   Price $148.63 Unit Size per case