Falcon® 5 mL Round Bottom Polystyrene Test Tube, without Cap, Nonsterile, 1000/Bag, 1000/Case
Product Number352008
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Falcon® 12x75mm, 5 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These nonsterile tubes are bulk packaged 1,000 per bag. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$116.58 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 352008 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Falcon® |
Tube Style | Test |
Graduations | No |
Capacity | 5 mL |
O.D. | 12 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33824031
- Quality Certificate - Lot No.33624200
- Quality Certificate - Lot No.33624197
- Quality Certificate - Lot No.33624196
- Quality Certificate - Lot No.33624195
- Quality Certificate - Lot No.33524026
- Quality Certificate - Lot No.33424039
- Quality Certificate - Lot No.33424031
- Quality Certificate - Lot No.33424029
- Quality Certificate - Lot No.33324042
- Quality Certificate - Lot No.32824026
- Quality Certificate - Lot No.32724031
- Quality Certificate - Lot No.32524601
- Quality Certificate - Lot No.32524040
- Quality Certificate - Lot No.32424103
- Quality Certificate - Lot No.32224015
- Quality Certificate - Lot No.32024028
- Quality Certificate - Lot No.31824047
- Quality Certificate - Lot No.31724601
- Quality Certificate - Lot No.31624111
- Quality Certificate - Lot No.30424044
- Quality Certificate - Lot No.30324038
- Quality Certificate - Lot No.30324028
- Quality Certificate - Lot No.30224062
- Quality Certificate - Lot No.29824601
- Quality Certificate - Lot No.29624601
- Quality Certificate - Lot No.29524106
- Quality Certificate - Lot No.29124002
- Quality Certificate - Lot No.28824005
- Quality Certificate - Lot No.27524003