text.skipToContent text.skipToNavigation

Axygen® AxyPrep Mag Viral NA - 384 Prep

Product NumberMAG-VNA-M

E-mail

Viruses, such as SARS-CoV-2 (COVID-19), can cause serious health issues and play an important role in molecular biology and biomedical research. Having the right tools is critical for scientific discovery for COVID-19, including the efficient isolation of viral DNA/RNA with high purity and integrity, which is often a challenge.

The Axygen AxyPrep MAG Viral Nucleic Acid Purification Kit utilizes a unique paramagnetic beads-based system for the purification of viral nucleic acid from samples such as plasma, serum, ascites, cell culture supernatant, cerebrospinal fluid, and urine.

It is suitable for the following downstream applications:

  • PCR including RT-PCR and RT-qPCR
  • Sanger and next generation sequencing
  • Genotyping and SNP detection
  • Gene expression

Product Features

  • Simple extraction process
  • Compatible with genomics downstream applications
  • High quality, high yield nucleic acid purification
  • Can be automated or used manually

Currently experiencing high demand for this item. Order fulfillment times may be longer than usual. Posted availability date may not be current. Contact Customer Support for up-to-date availability.



$3,214.65 per case

Out of Stock

Details
Product Number   MAG-VNA-M
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Axygen®  
Purification Method   Bead  
Number of Preps   384  
Sample Type   Viral RNA/DNA Extraction  
Application   Diagnostics  
Specifications Documents