Axygen® 96-well Clear Round Bottom 2 mL Polypropylene Deep Well Plate, 5 per Pack, Sterile
Product NumberP-DW-20-C-S
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 2 mL deep well plate
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$254.74 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | P-DW-20-C-S |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Standard |
Well Bottom | Round |
Well Shape | Round |
Well Volume | 2 mL |
Sterile | Yes |
Lids Included | No |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34824026
- Quality Certificate - Lot No.34024027
- Quality Certificate - Lot No.33924030
- Quality Certificate - Lot No.33924029
- Quality Certificate - Lot No.33824030
- Quality Certificate - Lot No.33724045
- Quality Certificate - Lot No.33024014
- Quality Certificate - Lot No.33024013
- Quality Certificate - Lot No.32924005
- Quality Certificate - Lot No.32824009
- Quality Certificate - Lot No.32724007
- Quality Certificate - Lot No.30424007
- Quality Certificate - Lot No.30424006
- Quality Certificate - Lot No.30324008
- Quality Certificate - Lot No.30324007
- Quality Certificate - Lot No.25124025
- Quality Certificate - Lot No.25124024
- Quality Certificate - Lot No.24924042
- Quality Certificate - Lot No.24924041
- Quality Certificate - Lot No.24824052
- Quality Certificate - Lot No.24824051
- Quality Certificate - Lot No.24724042
- Quality Certificate - Lot No.24724041
- Quality Certificate - Lot No.24524002