Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Disposable Tubing Set for use with 850cm² Polystyrene Roller Bottle, 3/8” ID x 1/2” OD, ADCF*, 0.2 µm filter, MPC* Quick Connect
Product Number10043


- 48mm threaded Easy Grip Cap
- Chemically resistant, heat sealable flexible tubing
- Accommodates both 2L and 4L bottles
- Male MPC connector with cap
- PureFit® tube clamp system
- Autoclavable
- 0.2 µm PTFE filter vent
*ADCF - Animal Derived Component Free **MPC - Medical grade Polycarbonate
$776.55 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 10043 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02424003
- Quality Certificate - Lot No.02424002
- Quality Certificate - Lot No.02424001
- Quality Certificate - Lot No.29023002
- Quality Certificate - Lot No.29023001
- Quality Certificate - Lot No.23422002
- Quality Certificate - Lot No.23422001
- Quality Certificate - Lot No.09822001
- Quality Certificate - Lot No.07322002
- Quality Certificate - Lot No.02522001
- Quality Certificate - Lot No.11821001
- Quality Certificate - Lot No.07721001
- Quality Certificate - Lot No.30519002
- Quality Certificate - Lot No.30319001
- Quality Certificate - Lot No.26219001
- Quality Certificate - Lot No.19719002
- Quality Certificate - Lot No.16119001
- Quality Certificate - Lot No.12919001
- Quality Certificate - Lot No.11219001
- Quality Certificate - Lot No.07219002
- Quality Certificate - Lot No.33618001
- Quality Certificate - Lot No.32718001
- Quality Certificate - Lot No.07418001
- Quality Certificate - Lot No.33917001
- Quality Certificate - Lot No.20717001
- Quality Certificate - Lot No.11817001
- Quality Certificate - Lot No.05917002