text.skipToContent text.skipToNavigation

Axygen® LTS Compatible Pipet Tips

E-mail

The Axygen LTS compatible tips are ergonomically designed to reduce discomfort and optimized to work with Rainin LiteTouch Pipettors, all with the quality you have come to expect from Corning. The tips offer comfort you can feel with a reduction of force required to seal and eject, enabling a streamlined experience from aspiration to dispensing. Avoid slamming with excessive force on the pipettor for a proper seal, eliminate the struggle to eject tips, and minimize sore hands and wrists after extensive pipetting. Tips are offered in a variety of packaging formats; racked, racked/filtered, tip station, reload stacks, and our more sustainable solution: Axygen HybridRack™ Pipet Tips. Axygen LTS compatible tips are manufactured in the USA and meet ISO standards. All tips are certified RNase-/DNase-free, Human gDNA-, PCR-inhibition-free, and nonpyrogenic.


Features:

  • Flexible sealing area optimized to work with LTS pipettors enables less force to be used during pipetting
  • Graduation lines for quick accuracy checks
  • Fine point design for crisp sample dispensing
  • Ultra Clear USP Class VI resin
  • Non-sterile product is autoclavable at 122°C for 15 minutes 


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
LT-1000-R-S Axygen® 1000ul LTS Compatible Pipet Tip, Racked, Sterile   768 / Pk     3840 / Cs     Axygen®   $390.80 per case
LT-20-R-S Axygen® 20ul LTS Compatible Pipet Tip, Racked, Sterile   960 / Pk     4800 / Cs     Axygen®   $358.05 per case
LT-20-TS-S Axygen® 20ul LTS Compatible Pipet Tip, TipStation, Sterile   960 / Pk     4800 / Cs     Axygen®   $400.72 per case
LT-200-R-S Axygen® 200ul LTS Compatible Pipet Tip, Racked, Sterile   960 / Pk     4800 / Cs     Axygen®   $358.05 per case
LT-200-TS-S Axygen® 200ul LTS Compatible Pipet Tip, TipStation, Sterile   960 / Pk     4800 / Cs     Axygen®   $412.74 per case
LTF-1000-R-S Axygen® 1000ul LTS Compatible Pipet Tip, Filtered, Racked, Sterile   768 / Pk     3840 / Cs     Axygen®   $596.90 per case
LTF-20-R-S Axygen® 20ul LTS Compatible Pipet Tip, Filtered, Racked, Sterile   960 / Pk     4800 / Cs     Axygen®   $596.90 per case
LTF-200-R-S Axygen® 200ul LTS Compatible Pipet Tip, Filtered, Racked, Sterile   960 / Pk     4800 / Cs     Axygen®   $596.90 per case
LTFER-1000-R-S Axygen® 1000ul LTS Compatible Pipet Tip, Filtered, HybridRack™, Sterile   960 / Pk     4800 / Cs     Axygen®   $764.03 per case
LTFER-20-R-S Axygen® 20ul LTS Compatible Pipet Tip, Filtered, HybridRack™, Sterile   960 / Pk     4800 / Cs     Axygen®   $596.90 per case
LTFER-200-R-S Axygen® 200ul LTS Compatible Pipet Tip, Filtered, HybridRack™, Sterile   960 / Pk     4800 / Cs     Axygen®   $596.90 per case