Axygen® 300 µL Filtered Pipette Tips, Racked, Sterile, MaxRecovery+™, 4800/Case, 960/Pack
Product NumberPTF-350-L-R-S
This is the suggested replacement for TF-350-L-R-S.
Axygen Universal Fit Filter Pipette Tips offering has been redesigned to deliver improved pipettor compatibility, durable hinged racks, and a complete list of options from 10 μL to 1200 μL. Featuring tips with extended length, wide bore designs for viscous solutions, and our proprietary MaxRecovery+ Technology, Axygen Universal Pipette Tips are sure to meet and exceed your liquid handling expectations. Each item features the claims listed below.
$503.22 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | PTF-350-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 300 µL |
| Volume Range | 1 - 300 µL |
| Application | Diagnostics |
| Filter | Yes |
| Sterile | Yes |
| Surface Category | MaxRecovery+ |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Clear |
Specifications Documents
Available Certificates