
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L DMEM (Dulbecco’s Modified Eagle’s Medium)/Hams F-12 50/50 Mix
Product Number10-092-CM

[+] L-glutamine, 15 mM HEPES This 1:1 mixture of Dulbecco's Modified Eagle Medium and Ham's F-12 media is ideal for culture of a variety of cell types under low serum conditions. Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. Ham's F-12 media is based on Ham's F-10 medium with increased concentrations of choline, inositol, putrescine, and several amino acids. The formulation contains L-glutamine and 15 mM HEPES. The original formulation contained 1000 mg/L of glucose and was used to culture embryonic mouse cells. Since then, it has been modified to support primary cultures of mouse and chicken cells, as well as a variety of normal and transformed cells.
Complete Certificate of Analysis available for each production lot, along with full formulation information.
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
This product is non-returnable. If you have any questions, please contact us immediately.
$290.85 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 10-092-CM |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Size | 1 L |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18125004
- Quality Certificate - Lot No.00125009
- Quality Certificate - Lot No.26824022
- Quality Certificate - Lot No.16324017
- Quality Certificate - Lot No.12124014
- Quality Certificate - Lot No.05024007
- Quality Certificate - Lot No.27623015
- Quality Certificate - Lot No.18523006
- Quality Certificate - Lot No.10723010
- Quality Certificate - Lot No.01023015
- Quality Certificate - Lot No.31122005
- Quality Certificate - Lot No.22222007
- Quality Certificate - Lot No.18722010
- Quality Certificate - Lot No.12322011
- Quality Certificate - Lot No.07422007
- Quality Certificate - Lot No.01422006
- Quality Certificate - Lot No.22821009
- Quality Certificate - Lot No.09021009
- Quality Certificate - Lot No.27420009
- Quality Certificate - Lot No.12620010
- Quality Certificate - Lot No.01720002
- Quality Certificate - Lot No.32319010
- Quality Certificate - Lot No.26819010
- Quality Certificate - Lot No.12219008
- Quality Certificate - Lot No.10719006
- Quality Certificate - Lot No.05819006
- Quality Certificate - Lot No.36218004
- Quality Certificate - Lot No.31018010
- Quality Certificate - Lot No.23818008