Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Flat Clear Bottom White Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile
Product Number3903
- White walled plates enhance luminescent signals and have low background luminescence and fluorescence
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescence and enabling readings down to 340nm
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3903 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear bottom white |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Cell Growth Area | 0.32 cm² (approx.) |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06926010
- Quality Certificate - Lot No.06326056
- Quality Certificate - Lot No.02426007
- Quality Certificate - Lot No.01326041
- Quality Certificate - Lot No.33325005
- Quality Certificate - Lot No.32825029
- Quality Certificate - Lot No.32625027
- Quality Certificate - Lot No.32425019
- Quality Certificate - Lot No.30025061
- Quality Certificate - Lot No.28625009
- Quality Certificate - Lot No.26025028
- Quality Certificate - Lot No.23425027
- Quality Certificate - Lot No.23025005
- Quality Certificate - Lot No.19625003
- Quality Certificate - Lot No.19025007
- Quality Certificate - Lot No.18825050
- Quality Certificate - Lot No.17025033
- Quality Certificate - Lot No.15325037
- Quality Certificate - Lot No.14725003
- Quality Certificate - Lot No.07725031
- Quality Certificate - Lot No.07625073
- Quality Certificate - Lot No.06725015
- Quality Certificate - Lot No.06425035
- Quality Certificate - Lot No.06325034
- Quality Certificate - Lot No.05225026
- Quality Certificate - Lot No.04825006
- Quality Certificate - Lot No.02925031
- Quality Certificate - Lot No.02225009
- Quality Certificate - Lot No.35224023
- Quality Certificate - Lot No.34424007