
Axygen® 96-well tips, 30µL, Clear, Filtered, Sterile, SLAS Rack
Product NumberFXF-50-R-S

Learn More

This is the suggested replacement for FXF-50-L-R-S, EMF-30-R, and EMF-30-R-S.
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 30 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 head

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Out of Stock
Product Number | FXF-50-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Series | FX |
Model | Biomek |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Beckman Coulter |
Use With Model | Beckman Coulter |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 30 µL |
Application | Diagnostics |
Filter | Yes |
Filter Material | Polyethylene |
Sterile | Yes |
Autoclavable | No |
Product Material | Polypropylene |
Color | Clear |
- Quality Certificate - Lot No.06925035
- Quality Certificate - Lot No.06925034
- Quality Certificate - Lot No.06925033
- Quality Certificate - Lot No.06925032
- Quality Certificate - Lot No.06925031
- Quality Certificate - Lot No.06925030
- Quality Certificate - Lot No.06925029
- Quality Certificate - Lot No.06925028
- Quality Certificate - Lot No.06925027
- Quality Certificate - Lot No.06925026
- Quality Certificate - Lot No.35024023
- Quality Certificate - Lot No.34924033
- Quality Certificate - Lot No.34324010
- Quality Certificate - Lot No.34224016
- Quality Certificate - Lot No.34024024
- Quality Certificate - Lot No.32524039
- Quality Certificate - Lot No.32424099
- Quality Certificate - Lot No.32424098
- Quality Certificate - Lot No.32124022
- Quality Certificate - Lot No.32024027
- Quality Certificate - Lot No.28924012
- Quality Certificate - Lot No.28824022
- Quality Certificate - Lot No.28624007
- Quality Certificate - Lot No.28524012
- Quality Certificate - Lot No.28424013
- Quality Certificate - Lot No.28324014
- Quality Certificate - Lot No.28224014
- Quality Certificate - Lot No.28124020
- Quality Certificate - Lot No.26824019
- Quality Certificate - Lot No.26724025