Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm White Cap with Seal, Assembled, 68/Case
Product NumberLR1000-19
- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
Added to Your Shopping Cart
Details
Product Number | LR1000-19 |
Qty./Pk | 68 / Pk |
Qty./Cs | 68 / Cs |
Brand | Corning® |
Sterile | No |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.886133
- Quality Certificate - Lot No.884031
- Quality Certificate - Lot No.878983
- Quality Certificate - Lot No.873049
- Quality Certificate - Lot No.859942
- Quality Certificate - Lot No.853588
- Quality Certificate - Lot No.849686
- Quality Certificate - Lot No.836967
- Quality Certificate - Lot No.826532
- Quality Certificate - Lot No.816031
- Quality Certificate - Lot No.811008
- Quality Certificate - Lot No.792837
- Quality Certificate - Lot No.785915
- Quality Certificate - Lot No.771705
- Quality Certificate - Lot No.749937
- Quality Certificate - Lot No.744477
- Quality Certificate - Lot No.742991
- Quality Certificate - Lot No.737808
- Quality Certificate - Lot No.732769
- Quality Certificate - Lot No.718540
- Quality Certificate - Lot No.717779
- Quality Certificate - Lot No.706597
- Quality Certificate - Lot No.695262
- Quality Certificate - Lot No.672329
- Quality Certificate - Lot No.656131
- Quality Certificate - Lot No.650017
- Quality Certificate - Lot No.634119
- Quality Certificate - Lot No.618842