Corning® Gosselin™ Straight Container, 40 mL, PP, White Screw Cap, Assembled, Sterile, 100/Bag, 1000/Case
Product NumberTP30C-003
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
$0.00 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | TP30C-003 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.864512
- Quality Certificate - Lot No.862283
- Quality Certificate - Lot No.840359
- Quality Certificate - Lot No.834838
- Quality Certificate - Lot No.831379
- Quality Certificate - Lot No.827004
- Quality Certificate - Lot No.825508
- Quality Certificate - Lot No.824021
- Quality Certificate - Lot No.822020
- Quality Certificate - Lot No.814191
- Quality Certificate - Lot No.803372
- Quality Certificate - Lot No.793575
- Quality Certificate - Lot No.787643
- Quality Certificate - Lot No.782968
- Quality Certificate - Lot No.771756
- Quality Certificate - Lot No.762176
- Quality Certificate - Lot No.727927
- Quality Certificate - Lot No.706649
- Quality Certificate - Lot No.697964
- Quality Certificate - Lot No.685797
- Quality Certificate - Lot No.683292
- Quality Certificate - Lot No.677184
- Quality Certificate - Lot No.676069
- Quality Certificate - Lot No.674943
- Quality Certificate - Lot No.673227
- Quality Certificate - Lot No.667341
- Quality Certificate - Lot No.661833
- Quality Certificate - Lot No.649425
- Quality Certificate - Lot No.647783
- Quality Certificate - Lot No.646196