Corning® Gosselin™ Straight Container, 40 mL, PP, Green Screw Cap, Assembled, 100/Bag, 1000/Case
Product NumberTP30C-014
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Added to Your Shopping Cart
Details
Product Number | TP30C-014 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.885468
- Quality Certificate - Lot No.881918
- Quality Certificate - Lot No.878459
- Quality Certificate - Lot No.873846
- Quality Certificate - Lot No.870916
- Quality Certificate - Lot No.863784
- Quality Certificate - Lot No.844988
- Quality Certificate - Lot No.837064
- Quality Certificate - Lot No.825515
- Quality Certificate - Lot No.805689
- Quality Certificate - Lot No.803379
- Quality Certificate - Lot No.787650
- Quality Certificate - Lot No.743805
- Quality Certificate - Lot No.729273
- Quality Certificate - Lot No.716507
- Quality Certificate - Lot No.709890
- Quality Certificate - Lot No.703032
- Quality Certificate - Lot No.685800
- Quality Certificate - Lot No.683829
- Quality Certificate - Lot No.679777
- Quality Certificate - Lot No.677190
- Quality Certificate - Lot No.673301
- Quality Certificate - Lot No.668910
- Quality Certificate - Lot No.664556
- Quality Certificate - Lot No.658958
- Quality Certificate - Lot No.654491
- Quality Certificate - Lot No.645682
- Quality Certificate - Lot No.642335
- Quality Certificate - Lot No.636702
- Quality Certificate - Lot No.632041