Corning® Gosselin™ Straight Container, 125 mL, White PP, Blue Screw Cap, Assembled, 380/Case
Product NumberTP52C-025
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Added to Your Shopping Cart
Details
Product Number | TP52C-025 |
Qty./Pk | 380 / Pk |
Qty./Cs | 380 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.883429
- Quality Certificate - Lot No.875891
- Quality Certificate - Lot No.872419
- Quality Certificate - Lot No.824097
- Quality Certificate - Lot No.788345
- Quality Certificate - Lot No.771795
- Quality Certificate - Lot No.682355
- Quality Certificate - Lot No.668938
- Quality Certificate - Lot No.663548
- Quality Certificate - Lot No.656229
- Quality Certificate - Lot No.650557
- Quality Certificate - Lot No.645706
- Quality Certificate - Lot No.634670
- Quality Certificate - Lot No.628796