Corning® Gosselin™ Straight Container, 180 mL, PP, 264/Case
Product NumberTP53C-030
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Added to Your Shopping Cart
Details
Product Number | TP53C-030 |
Qty./Pk | 264 / Pk |
Qty./Cs | 264 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.882723
- Quality Certificate - Lot No.878508
- Quality Certificate - Lot No.875232
- Quality Certificate - Lot No.871104
- Quality Certificate - Lot No.870264
- Quality Certificate - Lot No.865975
- Quality Certificate - Lot No.862345
- Quality Certificate - Lot No.857716
- Quality Certificate - Lot No.847759
- Quality Certificate - Lot No.845732
- Quality Certificate - Lot No.840390
- Quality Certificate - Lot No.834905
- Quality Certificate - Lot No.829854
- Quality Certificate - Lot No.824126
- Quality Certificate - Lot No.816811
- Quality Certificate - Lot No.813141
- Quality Certificate - Lot No.806894
- Quality Certificate - Lot No.797680
- Quality Certificate - Lot No.796076
- Quality Certificate - Lot No.791694
- Quality Certificate - Lot No.791029
- Quality Certificate - Lot No.787703
- Quality Certificate - Lot No.783701
- Quality Certificate - Lot No.775441
- Quality Certificate - Lot No.770430
- Quality Certificate - Lot No.767048
- Quality Certificate - Lot No.759518
- Quality Certificate - Lot No.758208
- Quality Certificate - Lot No.754414
- Quality Certificate - Lot No.751633