text.skipToContent text.skipToNavigation

Corning® LSE™ High Speed Microcentrifuge

E-mail

The Corning LSE high speed microcentrifuge features an easy-to-use, digital control interface, and high-speed performance for quick nucleic acid and protein separations. Two control knobs are used to precisely set rotor speed and run time, and parameters are shown on the easy-to-read LED displays. Press the “Speed/G-force” knob to toggle the display between rpm and calculated g-force.

The LSE high speed microcentrifuge incorporates a brushless drive and unique air cooling system to both reduce noise and minimize sample heating even during prolonged runs at maximum speed.

  • Fast acceleration to a maximum speed 13,300 rpm/16,300 x g
  • Complete with easy access, 24 x 1.5/2.0 mL rotor; Precise, digital control system
  • Set and view rotor speed in rpm or g-force
  • Quiet and cool running, even at maximum speed


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6765-HS Corning® LSE™ High Speed Microcentrifuge, 120V, US Plug   1 / Pk     1 / Cs     Corning®   $1,856.51 per case
6766-HS Corning® LSE™ High Speed Microcentrifuge, 230V, EU Plug   1 / Pk     1 / Cs     Corning®   €1,614.36 per case
6767-HS Corning® LSE™ High Speed Microcentrifuge, 230V, UK Plug   1 / Pk     1 / Cs     Corning®   $1,856.51 per case
6768-HS Corning® LSE™ High Speed Microcentrifuge, 100V, Japan Plug   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
6769-HS Corning® LSE™ High Speed Microcentrifuge, 230V, Chinese Plug   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service