text.skipToContent text.skipToNavigation

PYREX® Round Media Storage Bottles, with High Temperature Cap

电子邮件

Heavy duty bottle which can be used for storage as well as mixing and sampling. Includes red PBT cap and red ETFE pouring rings for dry heat sterilization. Glass bead indicates full capacity line on 100 mL through 2L size. Bottles have permanent white enamel graduations and marking spots.

选择规格

查看产品

产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
1395-250HTC PYREX® 250 mL Round Media Storage Bottles, with GL45 PBT Plug Seal High Temperature Cap   10 / Pk     10 / Cs     PYREX®   per case