Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Cs | Brand | Capacity | Price | Unit Size | |
---|---|---|---|---|---|---|---|
431434 | Corning® 250mL Square Polycarbonate Storage Bottles with 45mm Caps, Non-assembled, Bulk, Non-sterile, 24/Case | 24 / Cs | Corning® | 250 mL | N/A | per case | |
431435 | Corning® 500mL Square Polycarbonate Storage Bottles with 45mm Caps, Non-assembled, Bulk, Non-sterile, 24/Case | 24 / Cs | Corning® | 500 mL | N/A | per case | |
431436 | Corning® 1000mL Square Polycarbonate Storage Bottles with 45mm Caps, Non-assembled, Bulk, Non-sterile, 24/Case | 24 / Cs | Corning® | 1000 mL | N/A | per case | |
431437 | Corning® 150mL Square Polycarbonate Storage Bottles with 45mm Caps, Non-assembled, Bulk, Non-sterile, 24/Case | 24 / Cs | Corning® | 150 mL | N/A | per case |