Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Delong Shaker Erlenmeyer Flask with Extra Deep Baffles
Product Number4446-500

(This is the suggested replacement for 4446-300.)
Delong style neck, with three extra-deep baffles, to enhance gas transfer when used with rotary or reciprocating shakers. Long neck reduces splashing and is designed for two-position polypropylene closures. Closures are sold separately.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 4446-500 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Top Style | Plain |
Neck Style | Delong |
Stopper Style | No stopper |
Feature | Reusable |
Height | 200 mm (approx.) |
O.D. | 101 mm (approx.) |
Flask Style | Shaker |
Sterile | No |
Neck O.D. | 38 mm (approx.) |
- Quality Certificate - Lot No.14325064
- Quality Certificate - Lot No.04125022
- Quality Certificate - Lot No.23122009
- Quality Certificate - Lot No.18522080
- Quality Certificate - Lot No.11522037
- Quality Certificate - Lot No.35121022
- Quality Certificate - Lot No.31321042
- Quality Certificate - Lot No.26321008
- Quality Certificate - Lot No.21521273
- Quality Certificate - Lot No.21221008
- Quality Certificate - Lot No.15621004
- Quality Certificate - Lot No.13221008
- Quality Certificate - Lot No.06421032
- Quality Certificate - Lot No.13420018
- Quality Certificate - Lot No.09820073
- Quality Certificate - Lot No.04420031
- Quality Certificate - Lot No.01420065
- Quality Certificate - Lot No.27019050
- Quality Certificate - Lot No.18319036
- Quality Certificate - Lot No.13019105
- Quality Certificate - Lot No.09619030
- Quality Certificate - Lot No.06519061
- Quality Certificate - Lot No.30218816
- Quality Certificate - Lot No.29818611
- Quality Certificate - Lot No.29818041
- Quality Certificate - Lot No.23918042
- Quality Certificate - Lot No.17018443
- Quality Certificate - Lot No.34117959
- Quality Certificate - Lot No.10717001
- Quality Certificate - Lot No.34116002