text.skipToContent text.skipToNavigation

Axygen® PlateMax® Semi-automatic Plate Sealers

电子邮件

The PlateMax sealer accepts a wide variety of plate types and heights. An aluminum adapter is used for PCR and standard assay plates. The motorized heated platen automatically adjusts for different plate heights and provides uniform pressure to ensure a quality seal. The platen incorporates a special non-stick coating. The side access door allows for easy cleaning.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
HS-1120 Axygen® PlateMax® 半自动封板机,包括标准和深孔微孔板适配器,120V   1 /包     1 /箱     Axygen®   per case
HS-1230 Axygen® PlateMax® 半自动封板机,包括标准和深孔微孔板适配器,230V   1 /包     1 /箱     Axygen®   per case
HS-1230-CH Axygen® PlateMax® Semi Automated Plate Sealer with Adapters for Standard and Deep Well Microplates, 230V, Chinese Plug   1 /包     1 /箱     Axygen®   per case
联系客户服务部