Product Number | 6781-4 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Power | 230V, 50/60Hz |
Speed | 100 - 1400 rpm |
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® LSE™ Digital Microplate Shaker, 230V, EU Plug
Product Number6781-4

The Corning LSE Digital Microplate Shaker features digital control of shaking speed and run time. A single control knob is used to set parameters, and values are shown on a large 3-digit display. A sturdy base encloses the motor for quiet, vibration-free operation. The included stainless steel platform accommodates up to 4 microplates (standard or deep well) and the shaker is safe for use in temperature controlled environments from 4 to 65°C.
- Large capacity - process up to 4 microplates
- 3mm orbit for resuspending, homogenizing or vortexing
- Large digital display with single-knob control
- Suitable for cold room or incubator use