text.skipToContent text.skipToNavigation

PYREX® VISTA™ Griffin Low Form 100 mL Beaker, Graduated

Product Number70000-100

E-mail

(This is the suggested replacement for 1005-100)


100 mL beaker, with spout, manufactured to provide balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. The 100 mL beaker is designed to ASTM E-960.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences United Kingdom Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 99735a39-77c5-44ee-9c4f-1ee4ec27c7c5

Details
Product Number   70000-100
Qty./Pk   12 / Pk  
Qty./Cs   24 / Cs  
Brand   PYREX®  
Capacity   100 mL  
Beaker Style   Griffin  
Graduation Increment   10 mL  
Height   71.5 mm (approx.)  
O.D.   50 mm (approx.)  
Graduation Range   20 mL - 80 mL  
Specifications Documents