Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Advanced Polyethylene CentriStar™ Cap for 50 mL Centrifuge Tubes, Sterile
Product Number431473

The CentriStar™ Cap has a easy-on/easy-off flat top and offers advanced ergonomics with its wider knurls and roll-over edge design for easier gripping. This leak-proof design comes with a revolutionary plug feature that virtually eliminates all see page when used under recommended conditions. Please check our resources listed below on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 431473 |
Qty./Pk | 100 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Cap Style | CentriStar |
Cap Material | High density polyethylene |
Cap Diameter | 22.6 mm |
Cap Color | Orange |
Color | Orange |
- Quality Certificate - Lot No.16725054
- Quality Certificate - Lot No.07225106
- Quality Certificate - Lot No.19024076
- Quality Certificate - Lot No.17624065
- Quality Certificate - Lot No.17124022
- Quality Certificate - Lot No.34123033
- Quality Certificate - Lot No.32323026
- Quality Certificate - Lot No.29523018
- Quality Certificate - Lot No.20723008
- Quality Certificate - Lot No.17323020
- Quality Certificate - Lot No.13723017
- Quality Certificate - Lot No.32622013
- Quality Certificate - Lot No.22122079
- Quality Certificate - Lot No.08722048
- Quality Certificate - Lot No.07622004
- Quality Certificate - Lot No.17221032
- Quality Certificate - Lot No.16521094
- Quality Certificate - Lot No.16121048
- Quality Certificate - Lot No.14521049
- Quality Certificate - Lot No.30220023
- Quality Certificate - Lot No.24820023
- Quality Certificate - Lot No.21020021
- Quality Certificate - Lot No.02320019
- Quality Certificate - Lot No.02220068
- Quality Certificate - Lot No.15217007
- Quality Certificate - Lot No.13217006
- Quality Certificate - Lot No.13017005
- Quality Certificate - Lot No.11617004
- Quality Certificate - Lot No.09917003
- Quality Certificate - Lot No.05917002