Corning® 33 mm Vented Polyethylene Filling Cap with 3/8“ (9.5 mm) ID Tubing and 50 mm Filter with 0.2 µm Pore Hydrophobic Membrane
Product Number3281
- 33mm threaded cap
- Vented cap has 50mm diameter filter with 0.2 µm pore nonwettable (hydrophobic) polyvinylidene difluoride (PVDF) membrane
- Allows gas exchange while minimizing the risk of contamination
- Filter connected to cap with 3/8
457,40 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3281 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Cap Style | Vented |
| Cap Material | High density polyethylene |
| Cap Diameter | 33 mm |
| Cap Color | Orange |
| Color | Orange |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30125002
- Quality Certificate - Lot No.29725001
- Quality Certificate - Lot No.29625001
- Quality Certificate - Lot No.28125003
- Quality Certificate - Lot No.28125002
- Quality Certificate - Lot No.28125001
- Quality Certificate - Lot No.23225001
- Quality Certificate - Lot No.21725002
- Quality Certificate - Lot No.21725001
- Quality Certificate - Lot No.18125001
- Quality Certificate - Lot No.17525003
- Quality Certificate - Lot No.17525002
- Quality Certificate - Lot No.17525001
- Quality Certificate - Lot No.13925001
- Quality Certificate - Lot No.13625001
- Quality Certificate - Lot No.13525003
- Quality Certificate - Lot No.13525002
- Quality Certificate - Lot No.13525001
- Quality Certificate - Lot No.13425002
- Quality Certificate - Lot No.13425001
- Quality Certificate - Lot No.12525002
- Quality Certificate - Lot No.12525001
- Quality Certificate - Lot No.11925001
- Quality Certificate - Lot No.08725004
- Quality Certificate - Lot No.08725003
- Quality Certificate - Lot No.08725002
- Quality Certificate - Lot No.08725001
- Quality Certificate - Lot No.04825004
- Quality Certificate - Lot No.04825003
- Quality Certificate - Lot No.04825002