Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 33 mm Polyethylene Filling Cap with 1/8“ (3.2 mm) ID Tubing and a Female Luer 1/8“ (3.2 mm) Hose Barb with a Male Luer Lock Plug
Product Number3282
- 33mm threaded cap
- Has 1/8 (3.2mm) Hose Barb with a Male Luer Lock Plug
- Chemically resistant, heat sealable flexible tubing
- Sterilized by gamma irradiation
Added to Your Shopping Cart
Details
Product Number | 3282 |
Qty./Pk | 1 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Cap Diameter | 33 mm |
Cap Color | Orange |
Color | Orange |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32224003
- Quality Certificate - Lot No.29824002
- Quality Certificate - Lot No.23424001
- Quality Certificate - Lot No.17024003
- Quality Certificate - Lot No.15124001
- Quality Certificate - Lot No.07224004
- Quality Certificate - Lot No.07224003
- Quality Certificate - Lot No.07224002
- Quality Certificate - Lot No.07224001
- Quality Certificate - Lot No.05224002
- Quality Certificate - Lot No.05224001
- Quality Certificate - Lot No.01524005
- Quality Certificate - Lot No.01524004
- Quality Certificate - Lot No.01524003
- Quality Certificate - Lot No.01524002
- Quality Certificate - Lot No.01524001
- Quality Certificate - Lot No.01224004
- Quality Certificate - Lot No.29323003
- Quality Certificate - Lot No.27622001
- Quality Certificate - Lot No.23722001
- Quality Certificate - Lot No.23622001
- Quality Certificate - Lot No.21722007
- Quality Certificate - Lot No.14622001
- Quality Certificate - Lot No.12622001
- Quality Certificate - Lot No.08122001
- Quality Certificate - Lot No.27321025
- Quality Certificate - Lot No.24321020
- Quality Certificate - Lot No.19621001
- Quality Certificate - Lot No.19521001
- Quality Certificate - Lot No.15321007