Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 33 mm Vented Polyethylene Filling Cap with 1/4“ (6.4 mm) ID Tubing and 37 mm Filter with Hydrophobic Glass Fiber Filter
Product Number3284

- 33mm threaded cap
- Vented cap has 37mm diameter filter with a nonwettable (hydrophobic) glass fiber filter
- Allows gas exchange while minimizing the risk of contamination
- Filter connected to cap with 1/4" (6.4mm) ID chemically resistant, heat sealable flexible tubing
- Sterilized by gamma irradiation
Added to Your Shopping Cart
Details
Product Number | 3284 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Cap Diameter | 33 mm |
Cap Color | Orange |
Color | Orange |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30224002
- Quality Certificate - Lot No.21924001
- Quality Certificate - Lot No.19824002
- Quality Certificate - Lot No.19824001
- Quality Certificate - Lot No.01624002
- Quality Certificate - Lot No.01624001
- Quality Certificate - Lot No.34123010
- Quality Certificate - Lot No.34123009
- Quality Certificate - Lot No.34123008
- Quality Certificate - Lot No.34123007
- Quality Certificate - Lot No.34123006
- Quality Certificate - Lot No.34123005
- Quality Certificate - Lot No.34123004
- Quality Certificate - Lot No.34123003
- Quality Certificate - Lot No.34123002
- Quality Certificate - Lot No.34123001
- Quality Certificate - Lot No.23023001
- Quality Certificate - Lot No.24422003
- Quality Certificate - Lot No.24422002
- Quality Certificate - Lot No.21622002
- Quality Certificate - Lot No.21622001
- Quality Certificate - Lot No.20722002
- Quality Certificate - Lot No.20722001
- Quality Certificate - Lot No.19322001
- Quality Certificate - Lot No.18722003
- Quality Certificate - Lot No.15222001
- Quality Certificate - Lot No.05522001
- Quality Certificate - Lot No.04022001
- Quality Certificate - Lot No.31421027
- Quality Certificate - Lot No.12421002