Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Class A Mixing Volumetric Flask with Glass Standard Taper Stopper
Product Number5820-500
The upper bulb, located between the stopper and the capacity graduation is approximately one-tenth the flask rated capacity. The 2L size upper bulb is only one-twentieth capacity. The additional bulb assists in the mixing of liquids or powders when shaken.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹7,531.73 per case
| Product Number | 5820-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.2 mL |
| Standard Taper Stopper No. | 19 |
| Height | 322 mm (approx.) |
| O.D. | 100 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Mixing bulb |
- Quality Certificate - Lot No.23025022
- Quality Certificate - Lot No.25324019
- Quality Certificate - Lot No.23424031
- Quality Certificate - Lot No.15324017
- Quality Certificate - Lot No.26523011
- Quality Certificate - Lot No.22122043
- Quality Certificate - Lot No.16921052
- Quality Certificate - Lot No.01121008
- Quality Certificate - Lot No.29420043
- Quality Certificate - Lot No.26620014
- Quality Certificate - Lot No.29619036
- Quality Certificate - Lot No.33417001
- Quality Certificate - Lot No.26317014
- Quality Certificate - Lot No.17417047
- Quality Certificate - Lot No.06217001
- Quality Certificate - Lot No.00317074
- Quality Certificate - Lot No.10916780
- Quality Certificate - Lot No.07616055
- Quality Certificate - Lot No.33115023
- Quality Certificate - Lot No.27515075
- Quality Certificate - Lot No.18115042
- Quality Certificate - Lot No.08515038
- Quality Certificate - Lot No.01615012
- Quality Certificate - Lot No.28814013
- Quality Certificate - Lot No.21714022
- Quality Certificate - Lot No.14914034
- Quality Certificate - Lot No.15513038
- Quality Certificate - Lot No.13513006
- Quality Certificate - Lot No.07213025
- Quality Certificate - Lot No.27712076